Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

804-B

Expand Table
EN
1/5
Code
MODEL
Product Name
ITEM
Material
MATERIAL
Colour
COLOUR
Weight
WEIGHT [kg]
1
804-B
Super large bracket
Reinforced Nylon+Copper+galvanized carbon steel
Black
0.330
Show compressed display (1 product)
ShorttextConveyor Components
Últimos cambios26.03.2025 06:17:16
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties